Arm926 Size Benchmarks

ti.platforms.evmOMAPL138 (compiler version: 5.0.1)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 8464 1177 176 9817 1024 0 0 18340 19364
Hwi application 8612 1177 208 9997 1024 0 0 18376 19400
Clock application 13608 1241 640 15489 1024 0 0 19024 20048
Clock Object application 13608 1241 672 15521 1024 0 0 19056 20080
Swi application 9624 1193 256 11073 1024 0 0 18468 19492
Swi Object application 9624 1197 296 11117 1024 0 0 18524 19548
Task application 15776 1281 824 17881 1024 1024 0 19296 21344
Task Object application 15776 1285 872 17933 1024 1536 0 19380 21940
Semaphore application 16456 1293 888 18637 1024 1536 0 19400 21960
Semaphore Object application 16456 1297 904 18657 1024 1536 0 19420 21980
Default Configuration 30676 8031 1088 39795 4096 2048 4096 20632 30872

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 17408 1349 952 19709 1024 1536 4096 19424 26080
Dynamic Task application 19148 1473 984 21605 1024 1536 4096 19432 26088
Dynamic Semaphore application 20040 1597 968 22605 1024 1536 4096 19440 26096