Benchmark | Cycles | (1) |
Interrupt Latency | 88 | |
Hwi_restore() | 11 | |
Hwi_disable() | 7 | |
Hwi dispatcher prolog | 106 | |
Hwi dispatcher epilog | 113 | |
Hwi dispatcher() | 236 | |
Hardware Interrupt to Blocked Task | 563 | |
Hardware Interrupt to Software Interrupt | 373 | |
Swi_enable() | 71 | |
Swi_disable() | 35 | |
Post Software Interrupt Again | 43 | |
Post Software Interrupt without Context Switch | 188 | |
Post Software Interrupt with Context Switch | 360 | |
Create a New Task without Context Switch | 3696 | |
Set a Task Priority without a Context Switch | 241 | |
Task_yield | 330 | |
Post Semaphore, No Waiting Task | 93 | |
Post Semaphore No Task Switch | 281 | |
Post Semaphore with Task Switch | 399 | |
Pend on Semaphore, No Context Switch | 123 | |
Pend on Semaphore with Task Switch | 437 | |
Clock_getTicks | 50 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted -q --advice:power=1 --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.