GCC Cortex-A15 with hard FP Size Benchmarks

ti.platforms.simVayu (compiler version: 4.7.3)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 22820 1436 0 24256 1024 0 0 19064 20088
Hwi application 22952 1548 0 24500 1024 0 0 19104 20128
Clock application 29052 1604 0 30656 1024 0 0 19440 20464
Clock Object application 29052 1604 0 30656 1024 0 0 19472 20496
Swi application 24148 1564 0 25712 1024 0 0 19200 20224
Swi Object application 24148 1564 0 25712 1024 0 0 19256 20280
Task application 32876 1668 0 34544 1024 1024 0 19724 21772
Task Object application 32876 1668 0 34544 1024 1536 0 19816 22376
Semaphore application 33952 1680 0 35632 1024 1536 0 19840 22400
Semaphore Object application 33952 1680 0 35632 1024 1536 0 19856 22416
Default Configuration 51152 8600 0 59752 4096 2048 4096 21084 31324

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 34852 1752 0 36604 1024 1536 4096 19904 26560
Dynamic Task application 36984 1856 0 38840 1024 1536 4096 19912 26568
Dynamic Semaphore application 37692 1976 0 39668 1024 1536 4096 19920 26576