Benchmark | Cycles | (1) |
Interrupt latency | 127 | (2) |
Hwi_enable | 4 | |
Hwi_disable | 3 | |
Hwi dispatcher prolog | 146 | |
Hwi dispatcher epilog | 232 | |
Hwi dispatcher | 367 | |
Hardware Interrupt to Blocked Task | 688 | |
Hardware Interrupt to Software Interrupt | 385 | |
Swi_enable | 60 | |
Swi_disable | 11 | |
Post Software Interrupt Again | 31 | |
Post Software Interrupt without Context Switch | 113 | |
Post Software Interrupt with Context Switch | 197 | |
Create a New Task without Context Switch | 2113 | |
Set a Task Priority without a Context Switch | 210 | |
Task_yield | 276 | |
Post Semaphore, No Waiting Task | 53 | |
Post Semaphore No Task Switch | 248 | |
Post Semaphore with Task Switch | 391 | |
Pend on Semaphore, No Context Switch | 52 | |
Pend on Semaphore with Task Switch | 385 | |
Clock_getTicks | 9 | |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings:
"-mcpu=cortex-m4 -mthumb -mfloat-abi=hard -mfpu=fpv4-sp-d16 -mabi=aapcs -O3 -g -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__".
Timings were obtained using the Stellaris Launchpad LM4F120 board running at 40MHz.
(2) The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.