Benchmark | Cycles | (1) |
Interrupt latency | 93 | |
Hwi_enable | 2 | |
Hwi_disable | 2 | |
Hwi dispatcher prolog | 113 | |
Hwi dispatcher epilog | 132 | |
Hwi dispatcher | 237 | |
Hardware Interrupt to Blocked Task | 393 | |
Hardware Interrupt to Software Interrupt | 231 | |
Swi_enable | 56 | |
Swi_disable | 14 | |
Post Software Interrupt Again | 42 | |
Post Software Interrupt without Context Switch | 84 | |
Post Software Interrupt with Context Switch | 144 | |
Create a New Task without Context Switch | 1377 | |
Set a Task Priority without a Context Switch | 186 | |
Task_yield | 172 | |
Post Semaphore, No Waiting Task | 51 | |
Post Semaphore No Task Switch | 168 | |
Post Semaphore with Task Switch | 219 | |
Pend on Semaphore, No Context Switchi | 45 | |
Pend on Semaphore with Task Switch | 199 | |
Clock_getTicks | 15 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-mv6740 -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 --program_level_compile -o3".
Timings were obtained using the flat memory model DA830 functional simulator.