C66 Timing Benchmarks

ti.platforms.simTCI6616

Benchmark Cycles (1)
Interrupt latency 93
Hwi_enable 2
Hwi_disable 2
Hwi dispatcher prolog 111
Hwi dispatcher epilog 129
Hwi dispatcher 234
Hardware Interrupt to Blocked Task 391
Hardware Interrupt to Software Interrupt 230
Swi_enable 68
Swi_disable 13
Post Software Interrupt Again 41
Post Software Interrupt without Context Switch 84
Post Software Interrupt with Context Switch 143
Create a New Task without Context Switch 1365
Set a Task Priority without a Context Switch 184
Task_yield 170
Post Semaphore, No Waiting Task 50
Post Semaphore No Task Switch 168
Post Semaphore with Task Switch 218
Pend on Semaphore, No Context Switchi 44
Pend on Semaphore with Task Switch 197
Clock_getTicks 14

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-mv6600 --abi=eabi -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 --program_level_compile -o3".

Timings were obtained using the flat memory model TCI6616 functional simulator.