C64P Timing Benchmarks

ti.platforms.simDA830

Benchmark Cycles (1)
Interrupt latency 93
Hwi_enable 2
Hwi_disable 2
Hwi dispatcher prolog 113
Hwi dispatcher epilog 132
Hwi dispatcher 237
Hardware Interrupt to Blocked Task 393
Hardware Interrupt to Software Interrupt 231
Swi_enable 56
Swi_disable 14
Post Software Interrupt Again 42
Post Software Interrupt without Context Switch 84
Post Software Interrupt with Context Switch 144
Create a New Task without Context Switch 1383
Set a Task Priority without a Context Switch 186
Task_yield 172
Post Semaphore, No Waiting Task 52
Post Semaphore No Task Switch 168
Post Semaphore with Task Switch 219
Pend on Semaphore, No Context Switchi 45
Pend on Semaphore with Task Switch 199
Clock_getTicks 15

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-mv64p -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 --program_level_compile -o3".

Timings were obtained using the flat memory model DA830 functional simulator (which accurately runs 64x+ code).