ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9120 | 1962 | 136 | 11218 | 1024 | 0 | 0 | 364 | 1388 |
Hwi application | 10080 | 2074 | 172 | 12326 | 1024 | 0 | 0 | 384 | 1408 |
Clock application | 16768 | 2142 | 696 | 19606 | 1024 | 0 | 0 | 1120 | 2144 |
Clock Object application | 16768 | 2142 | 724 | 19634 | 1024 | 0 | 0 | 1152 | 2176 |
Swi application | 11552 | 2094 | 256 | 13902 | 1024 | 0 | 0 | 484 | 1508 |
Swi Object application | 11552 | 2098 | 296 | 13946 | 1024 | 0 | 0 | 548 | 1572 |
Task application | 20096 | 2178 | 900 | 23174 | 1024 | 1024 | 0 | 1392 | 3440 |
Task Object application | 20096 | 2182 | 952 | 23230 | 1024 | 1536 | 0 | 1472 | 4032 |
Semaphore application | 20800 | 2190 | 984 | 23974 | 1024 | 1536 | 0 | 1496 | 4056 |
Semaphore Object application | 20800 | 2194 | 988 | 23982 | 1024 | 1536 | 0 | 1520 | 4080 |
Default Configuration | 41408 | 8730 | 1160 | 51298 | 4096 | 2048 | 4096 | 3076 | 13316 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 22080 | 2254 | 1036 | 25370 | 1024 | 1536 | 4096 | 1528 | 8184 |
Dynamic Task application | 24512 | 2382 | 1052 | 27946 | 1024 | 1536 | 4096 | 1536 | 8192 |
Dynamic Semaphore application | 25696 | 2506 | 1048 | 29250 | 1024 | 1536 | 4096 | 1544 | 8200 |