ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 10424 | 1432 | 0 | 11856 | 1024 | 0 | 0 | 19424 | 20448 |
Hwi application | 10564 | 1544 | 0 | 12108 | 1024 | 0 | 0 | 19464 | 20488 |
Clock application | 17924 | 1616 | 0 | 19540 | 1024 | 0 | 0 | 19928 | 20952 |
Clock Object application | 17924 | 1616 | 0 | 19540 | 1024 | 0 | 0 | 19960 | 20984 |
Swi application | 11752 | 1560 | 0 | 13312 | 1024 | 0 | 0 | 19552 | 20576 |
Swi Object application | 11752 | 1560 | 0 | 13312 | 1024 | 0 | 0 | 19608 | 20632 |
Task application | 21724 | 1684 | 0 | 23408 | 1024 | 1024 | 0 | 20212 | 22260 |
Task Object application | 21724 | 1684 | 0 | 23408 | 1024 | 1536 | 0 | 20304 | 22864 |
Semaphore application | 22804 | 1692 | 0 | 24496 | 1024 | 1536 | 0 | 20320 | 22880 |
Semaphore Object application | 22804 | 1692 | 0 | 24496 | 1024 | 1536 | 0 | 20344 | 22904 |
Default Configuration | 37176 | 8824 | 0 | 46000 | 4096 | 2048 | 4096 | 21708 | 31948 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 23700 | 1764 | 0 | 25464 | 1024 | 1536 | 4096 | 20392 | 27048 |
Dynamic Task application | 25572 | 1868 | 0 | 27440 | 1024 | 1536 | 4096 | 20400 | 27056 |
Dynamic Semaphore application | 26276 | 1992 | 0 | 28268 | 1024 | 1536 | 4096 | 20408 | 27064 |