ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 22680 | 1436 | 0 | 24116 | 1024 | 0 | 0 | 19068 | 20092 |
Hwi application | 22812 | 1548 | 0 | 24360 | 1024 | 0 | 0 | 19116 | 20140 |
Clock application | 28912 | 1604 | 0 | 30516 | 1024 | 0 | 0 | 19452 | 20476 |
Clock Object application | 28912 | 1604 | 0 | 30516 | 1024 | 0 | 0 | 19484 | 20508 |
Swi application | 24008 | 1564 | 0 | 25572 | 1024 | 0 | 0 | 19204 | 20228 |
Swi Object application | 24008 | 1564 | 0 | 25572 | 1024 | 0 | 0 | 19260 | 20284 |
Task application | 32736 | 1668 | 0 | 34404 | 1024 | 1024 | 0 | 19736 | 21784 |
Task Object application | 32736 | 1668 | 0 | 34404 | 1024 | 1536 | 0 | 19828 | 22388 |
Semaphore application | 33812 | 1680 | 0 | 35492 | 1024 | 1536 | 0 | 19844 | 22404 |
Semaphore Object application | 33812 | 1680 | 0 | 35492 | 1024 | 1536 | 0 | 19860 | 22420 |
Default Configuration | 48540 | 8600 | 0 | 57140 | 4096 | 2048 | 4096 | 21216 | 31456 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 34712 | 1752 | 0 | 36464 | 1024 | 1536 | 4096 | 19908 | 26564 |
Dynamic Task application | 36844 | 1856 | 0 | 38700 | 1024 | 1536 | 4096 | 19916 | 26572 |
Dynamic Semaphore application | 37552 | 1976 | 0 | 39528 | 1024 | 1536 | 4096 | 19924 | 26580 |