Benchmark | Cycles | (1) |
Interrupt latency | 93 | (2) |
Hwi_enable | 1 | |
Hwi_disable | 3 | |
Hwi dispatcher prolog | 92 | |
Hwi dispatcher epilog | 190 | |
Hwi dispatcher | 275 | |
Hardware Interrupt to Blocked Task | 493 | |
Hardware Interrupt to Software Interrupt | 333 | |
Swi_enable | 44 | |
Swi_disable | 10 | |
Post Software Interrupt Again | 33 | |
Post Software Interrupt without Context Switch | 106 | |
Post Software Interrupt with Context Switch | 202 | |
Create a New Task without Context Switch | 1692 | |
Set a Task Priority without a Context Switch | 191 | |
Task_yield | 191 | |
Post Semaphore, No Waiting Task | 54 | |
Post Semaphore No Task Switch | 196 | |
Post Semaphore with Task Switch | 264 | |
Pend on Semaphore, No Context Switchi | 55 | |
Pend on Semaphore with Task Switch | 282 | |
Clock_getTicks | 8 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-mcpu=cortex-m3 -mthumb -mabi=aapcs -mapcs -mcpu=cortex-m3 -mthumb -mabi=aapcs -mapcs-frame -ffunction-sections -fdata-sections -O3 -combine".
Timings were obtained using the Stellaris Launchpad LM4F120 board running at 40MHz.
(2) The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.