Benchmark | Cycles | (1) |
Interrupt latency | 93 | |
Hwi_enable | 2 | |
Hwi_disable | 2 | |
Hwi dispatcher prolog | 111 | |
Hwi dispatcher epilog | 129 | |
Hwi dispatcher | 234 | |
Hardware Interrupt to Blocked Task | 391 | |
Hardware Interrupt to Software Interrupt | 230 | |
Swi_enable | 68 | |
Swi_disable | 13 | |
Post Software Interrupt Again | 41 | |
Post Software Interrupt without Context Switch | 84 | |
Post Software Interrupt with Context Switch | 143 | |
Create a New Task without Context Switch | 1365 | |
Set a Task Priority without a Context Switch | 184 | |
Task_yield | 170 | |
Post Semaphore, No Waiting Task | 50 | |
Post Semaphore No Task Switch | 168 | |
Post Semaphore with Task Switch | 218 | |
Pend on Semaphore, No Context Switchi | 44 | |
Pend on Semaphore with Task Switch | 197 | |
Clock_getTicks | 14 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-mv6600 --abi=eabi -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 --program_level_compile -o3".
Timings were obtained using the flat memory model TCI6616 functional simulator.