Benchmark | Cycles | (1) |
Interrupt latency | 131 | |
Hwi_enable | 0 | |
Hwi_disable | 3 | |
Hwi dispatcher prolog | 126 | |
Hwi dispatcher epilog | 128 | |
Hwi dispatcher | 252 | |
Hardware Interrupt to Blocked Task | 415 | |
Hardware Interrupt to Software Interrupt | 267 | |
Swi_enable | 68 | |
Swi_disable | 7 | |
Post Software Interrupt Again | 25 | |
Post Software Interrupt without Context Switch | 87 | |
Post Software Interrupt with Context Switch | 154 | |
Create a New Task without Context Switch | 1554 | |
Set a Task Priority without a Context Switch | 172 | |
Task_yield | 174 | |
Post Semaphore, No Waiting Task | 38 | |
Post Semaphore No Task Switch | 161 | |
Post Semaphore with Task Switch | 215 | |
Pend on Semaphore, No Context Switchi | 55 | |
Pend on Semaphore with Task Switch | 211 | |
Clock_getTicks | 6 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-me -mv5e --abi=eabi -ms --opt_for_speed=2 --program_level_compile -o3".
Timings were obtained using the flat memory model ARM926EJ-S Cycle Accurate Simulator.