Benchmark | Cycles | (1) |
Interrupt latency | 180 | |
Hwi_enable | 3 | |
Hwi_disable | 4 | |
Hwi dispatcher prolog | 180 | |
Hwi dispatcher epilog | 416 | |
Hwi dispatcher | 592 | |
Hardware Interrupt to Blocked Task | 421 | |
Hardware Interrupt to Software Interrupt | 313 | |
Swi_enable | 48 | |
Swi_disable | 10 | |
Post Software Inte[EVE] rrupt Again | 21 | |
Post Software Interrupt without Context Switch | 73 | |
Post Software Interrupt with Context Switch | 154 | |
Create a New Task without Context Switch | 1506 | |
Set a Task Priority without a Context Switch | 165 | |
Task_yield | 137 | |
Post Semaphore, No Waiting [EVE] Task | 37 | |
Post Semaphore No Task Switch | 128 | |
Post Semaphore with Task Switch | 174 | |
Pend on Semaphore, No Context Switchi | 41 | |
Pend on Semaphore with Task Switch | 207 | |
Clock_getTicks | 9 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--mem_model:data=far --silicon_version=v210 -q --gen_func_subsections --program_level_compile -o3".
Timings were obtained using the flat memory model EVE Subsystem simulator (which accurately runs EVE code).