ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9184 | 1962 | 136 | 11282 | 1024 | 0 | 0 | 364 | 1388 |
Hwi application | 10144 | 2074 | 172 | 12390 | 1024 | 0 | 0 | 384 | 1408 |
Clock application | 16832 | 2142 | 700 | 19674 | 1024 | 0 | 0 | 1120 | 2144 |
Clock Object application | 16832 | 2142 | 724 | 19698 | 1024 | 0 | 0 | 1152 | 2176 |
Swi application | 11424 | 2094 | 256 | 13774 | 1024 | 0 | 0 | 484 | 1508 |
Swi Object application | 11424 | 2098 | 296 | 13818 | 1024 | 0 | 0 | 548 | 1572 |
Task application | 19680 | 2178 | 904 | 22762 | 1024 | 1024 | 0 | 1392 | 3440 |
Task Object application | 19680 | 2182 | 968 | 22830 | 1024 | 1536 | 0 | 1480 | 4040 |
Semaphore application | 22304 | 2318 | 1004 | 25626 | 1024 | 1536 | 0 | 1504 | 4064 |
Semaphore Object application | 22304 | 2322 | 1008 | 25634 | 1024 | 1536 | 0 | 1528 | 4088 |
Default Configuration | 43136 | 8794 | 1160 | 53090 | 4096 | 2048 | 4096 | 3080 | 13320 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 23616 | 2382 | 1056 | 27054 | 1024 | 1536 | 4096 | 1536 | 8192 |
Dynamic Task application | 25856 | 2518 | 1044 | 29418 | 1024 | 1536 | 4096 | 1544 | 8200 |
Dynamic Semaphore application | 26624 | 2642 | 1068 | 30334 | 1024 | 1536 | 4096 | 1552 | 8208 |