SYS/BIOS sizes for ARP32 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 5548 449 176 6173 1024 0 0 428 1452
Hwi application 5644 569 220 6433 1024 0 0 468 1492
Clock application 7784 617 412 8813 1024 0 0 780 1804
Clock Object application 7784 617 440 8841 1024 0 0 812 1836
Swi application 6504 585 272 7361 1024 0 0 560 1584
Swi Object application 6504 589 316 7409 1024 0 0 616 1640
Task application 9636 645 596 10877 1024 1024 0 1056 3104
Task Object application 9636 649 648 10933 1024 1536 0 1140 3700
Semaphore application 11264 793 664 12721 1024 1536 0 1160 3720
Semaphore Object application 11264 797 676 12737 1024 1536 0 1180 3740
Default Configuration 22040 7013 872 29925 4096 1024 4096 2504 11720

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 11704 857 704 13265 1024 1536 4096 1184 7840
Dynamic Task application 13352 997 708 15057 1024 1536 4096 1192 7848
Dynamic Semaphore application 13768 1121 720 15609 1024 1536 4096 1200 7856