ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9472 | 373 | 704 | 10549 | 1024 | 0 | 0 | 18412 | 19436 |
Hwi application | 9620 | 373 | 752 | 10745 | 1024 | 0 | 0 | 18448 | 19472 |
Clock application | 14800 | 441 | 1000 | 16241 | 1024 | 0 | 0 | 18920 | 19944 |
Clock Object application | 14800 | 441 | 1024 | 16265 | 1024 | 0 | 0 | 18952 | 19976 |
Swi application | 10480 | 393 | 776 | 11649 | 1024 | 0 | 0 | 18540 | 19564 |
Swi Object application | 10480 | 397 | 808 | 11685 | 1024 | 0 | 0 | 18596 | 19620 |
Task application | 16812 | 481 | 1184 | 18477 | 1024 | 1024 | 0 | 19196 | 21244 |
Task Object application | 16812 | 485 | 1232 | 18529 | 1024 | 1536 | 0 | 19280 | 21840 |
Semaphore application | 18772 | 585 | 1248 | 20605 | 1024 | 1536 | 0 | 19300 | 21860 |
Semaphore Object application | 18772 | 589 | 1264 | 20625 | 1024 | 1536 | 0 | 19320 | 21880 |
Default Configuration | 32144 | 7527 | 1520 | 41191 | 4096 | 2048 | 4096 | 20648 | 30888 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 19480 | 641 | 1304 | 21425 | 1024 | 1536 | 4096 | 19324 | 25980 |
Dynamic Task application | 21092 | 745 | 1336 | 23173 | 1024 | 1536 | 4096 | 19332 | 25988 |
Dynamic Semaphore application | 21616 | 869 | 1320 | 23805 | 1024 | 1536 | 4096 | 19340 | 25996 |