ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 14800 | 2380 | 0 | 17180 | 1024 | 0 | 0 | 21112 | 22136 |
Hwi application | 14960 | 2372 | 0 | 17332 | 1024 | 0 | 0 | 21160 | 22184 |
Clock application | 22684 | 3164 | 0 | 25848 | 1024 | 0 | 0 | 22140 | 23164 |
Clock Object application | 22684 | 3164 | 0 | 25848 | 1024 | 0 | 0 | 22172 | 23196 |
Swi application | 16224 | 2684 | 0 | 18908 | 1024 | 0 | 0 | 21408 | 22432 |
Swi Object application | 16224 | 2684 | 0 | 18908 | 1024 | 0 | 0 | 21472 | 22496 |
Task application | 25648 | 3420 | 0 | 29068 | 1024 | 1024 | 0 | 22540 | 24588 |
Task Object application | 25648 | 3420 | 0 | 29068 | 1024 | 1536 | 0 | 22628 | 25188 |
Semaphore application | 27532 | 3556 | 0 | 31088 | 1024 | 1536 | 0 | 22740 | 25300 |
Semaphore Object application | 27532 | 3556 | 0 | 31088 | 1024 | 1536 | 0 | 22764 | 25324 |
Default Configuration | 39072 | 9624 | 0 | 48696 | 4096 | 2048 | 4096 | 24232 | 34472 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 28496 | 3652 | 0 | 32148 | 1024 | 1536 | 4096 | 22940 | 29596 |
Dynamic Task application | 30312 | 3652 | 0 | 33964 | 1024 | 1536 | 4096 | 22956 | 29612 |
Dynamic Semaphore application | 30924 | 3652 | 0 | 34576 | 1024 | 1536 | 4096 | 22972 | 29628 |