ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 26896 | 2420 | 0 | 29316 | 1024 | 0 | 0 | 20764 | 21788 |
Hwi application | 27056 | 2412 | 0 | 29468 | 1024 | 0 | 0 | 20820 | 21844 |
Clock application | 33484 | 3140 | 0 | 36624 | 1024 | 0 | 0 | 21640 | 22664 |
Clock Object application | 33484 | 3140 | 0 | 36624 | 1024 | 0 | 0 | 21672 | 22696 |
Swi application | 28328 | 2716 | 0 | 31044 | 1024 | 0 | 0 | 21068 | 22092 |
Swi Object application | 28328 | 2716 | 0 | 31044 | 1024 | 0 | 0 | 21132 | 22156 |
Task application | 36476 | 3396 | 0 | 39872 | 1024 | 1024 | 0 | 22040 | 24088 |
Task Object application | 36476 | 3396 | 0 | 39872 | 1024 | 1536 | 0 | 22128 | 24688 |
Semaphore application | 38600 | 3532 | 0 | 42132 | 1024 | 1536 | 0 | 22240 | 24800 |
Semaphore Object application | 38600 | 3532 | 0 | 42132 | 1024 | 1536 | 0 | 22264 | 24824 |
Default Configuration | 50076 | 9256 | 0 | 59332 | 4096 | 2048 | 4096 | 23672 | 33912 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 39568 | 3628 | 0 | 43196 | 1024 | 1536 | 4096 | 22432 | 29088 |
Dynamic Task application | 41388 | 3628 | 0 | 45016 | 1024 | 1536 | 4096 | 22448 | 29104 |
Dynamic Semaphore application | 41996 | 3628 | 0 | 45624 | 1024 | 1536 | 4096 | 22464 | 29120 |