package ti.sysbios.interfaces |
![](../../../Arrow_right.png) |
Contains all interface specifications
package ti.sysbios.interfaces [2, 0, 0, 0] {
// Cache Interface
// Hardware Interrupt Support Module
// Interface for family-specific Settings modules
// Interface for Timer Peripherals Manager
// Interface for TimerSupport Manager
// Timestamp Interface
}
DETAILS
For the proxy-delegate mechanism between generic modules and the
modules in
ti.sysbios.family to work properly, both the
proxy and the delegate modules must be implementations of a common
interface specification. The Timer, Hwi, and Cache interface
specifications reside in ti.sysbios.interfaces and are
ti.sysbios.interfaces.ITimer,
ti.sysbios.interfaces.IHwi, and
ti.sysbios.interfaces.ICache respectively.
These interface specifications define a minimum set of general APIs
that, it is believed, will satisfy a vast majority of application
requirements.
The I<mod>Support interfaces define "internal" interfaces used by the
<mod> modules in their implementation. These interfaces simplify the
process of porting to a new architecture; one only needs to implement
the I<mod>Support interface to enable the full functionality of the
ti.sysbios.<mod> module.
generated on Tue, 12 Feb 2013 01:44:21 GMT