Benchmark | Cycles | (1) |
Interrupt latency | 189 | |
Hwi_enable | 2 | |
Hwi_disable | 4 | |
Hwi dispatcher prolog | 188 | |
Hwi dispatcher epilog | 430 | |
Hwi dispatcher | 614 | |
Hardware Interrupt to Blocked Task | 432 | |
Hardware Interrupt to Software Interrupt | 329 | |
Swi_enable | 48 | |
Swi_disable | 9 | |
Post Software Interrupt Again | 19 | |
Post Software Interrupt without Context Switch | 69 | |
Post Software Interrupt with Context Switch | 156 | |
Create a New Task without Context Switch | 1477 | |
Set a Task Priority without a Context Switch | 167 | |
Task_yield | 137 | |
Post Semaphore, No Waiting Task | 32 | |
Post Semaphore No Task Switch | 131 | |
Post Semaphore with Task Switch | 175 | |
Pend on Semaphore, No Context Switchi | 35 | |
Pend on Semaphore with Task Switch | 196 | |
Clock_getTicks | 8 | |
(1) The benchmark application was built using BIOS.LibType_Custom.
Timings were obtained using the flat memory model EVE Subsystem simulator (which accurately runs EVE code).