SYS/BIOS sizes for EVE (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 5416 449 180 6045 1024 0 0 425 1449
Hwi application 5512 569 220 6301 1024 0 0 465 1489
Clock application 7632 617 416 8665 1024 0 0 777 1801
Clock Object application 7632 617 444 8693 1024 0 0 809 1833
Swi application 6368 585 276 7229 1024 0 0 557 1581
Swi Object application 6368 589 316 7273 1024 0 0 613 1637
Task application 9456 645 596 10697 1024 1024 0 1053 3101
Task Object application 9456 649 648 10753 1024 1536 0 1137 3697
Semaphore application 11060 793 664 12517 1024 1536 0 1157 3717
Semaphore Object application 11060 797 680 12537 1024 1536 0 1177 3737
Default Configuration 22784 6645 876 30305 4096 1024 4096 2701 11917

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 11500 857 704 13061 1024 1536 4096 1181 7837
Dynamic Task application 13120 997 712 14829 1024 1536 4096 1189 7845
Dynamic Semaphore application 13536 1121 720 15377 1024 1536 4096 1197 7853