ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 8928 | 1958 | 176 | 11062 | 1024 | 0 | 0 | 356 | 1380 |
Hwi application | 9920 | 2070 | 176 | 12166 | 1024 | 0 | 0 | 384 | 1408 |
Clock application | 16864 | 2138 | 732 | 19734 | 1024 | 0 | 0 | 1112 | 2136 |
Clock Object application | 16864 | 2138 | 760 | 19762 | 1024 | 0 | 0 | 1144 | 2168 |
Swi application | 11168 | 2090 | 276 | 13534 | 1024 | 0 | 0 | 488 | 1512 |
Swi Object application | 11168 | 2094 | 332 | 13594 | 1024 | 0 | 0 | 544 | 1568 |
Task application | 19424 | 2174 | 920 | 22518 | 1024 | 1024 | 0 | 1396 | 3444 |
Task Object application | 19424 | 2178 | 972 | 22574 | 1024 | 1536 | 0 | 1476 | 4036 |
Semaphore application | 21952 | 2314 | 1004 | 25270 | 1024 | 1536 | 0 | 1500 | 4060 |
Semaphore Object application | 21952 | 2318 | 1008 | 25278 | 1024 | 1536 | 0 | 1524 | 4084 |
Default Configuration | 42304 | 8418 | 1196 | 51918 | 4096 | 2048 | 4096 | 3080 | 13320 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 23008 | 2378 | 1056 | 26442 | 1024 | 1536 | 4096 | 1532 | 8188 |
Dynamic Task application | 25216 | 2514 | 1080 | 28810 | 1024 | 1536 | 4096 | 1540 | 8196 |
Dynamic Semaphore application | 25920 | 2638 | 1072 | 29630 | 1024 | 1536 | 4096 | 1548 | 8204 |