ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9316 | 373 | 728 | 10417 | 1024 | 0 | 0 | 18412 | 19436 |
Hwi application | 9464 | 373 | 728 | 10565 | 1024 | 0 | 0 | 18448 | 19472 |
Clock application | 14344 | 441 | 1008 | 15793 | 1024 | 0 | 0 | 18920 | 19944 |
Clock Object application | 14344 | 441 | 1032 | 15817 | 1024 | 0 | 0 | 18952 | 19976 |
Swi application | 10344 | 393 | 776 | 11513 | 1024 | 0 | 0 | 18540 | 19564 |
Swi Object application | 10344 | 397 | 824 | 11565 | 1024 | 0 | 0 | 18596 | 19620 |
Task application | 16576 | 481 | 1192 | 18249 | 1024 | 1024 | 0 | 19196 | 21244 |
Task Object application | 16576 | 485 | 1240 | 18301 | 1024 | 1536 | 0 | 19280 | 21840 |
Semaphore application | 18524 | 585 | 1256 | 20365 | 1024 | 1536 | 0 | 19300 | 21860 |
Semaphore Object application | 18524 | 589 | 1264 | 20377 | 1024 | 1536 | 0 | 19320 | 21880 |
Default Configuration | 32212 | 7151 | 1504 | 40867 | 4096 | 2048 | 4096 | 20648 | 30888 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 19224 | 641 | 1312 | 21177 | 1024 | 1536 | 4096 | 19324 | 25980 |
Dynamic Task application | 20816 | 745 | 1320 | 22881 | 1024 | 1536 | 4096 | 19332 | 25988 |
Dynamic Semaphore application | 21340 | 867 | 1352 | 23559 | 1024 | 1536 | 4096 | 19340 | 25996 |