ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9416 | 349 | 688 | 10453 | 1024 | 0 | 0 | 18364 | 19388 |
Hwi application | 9564 | 347 | 712 | 10623 | 1024 | 0 | 0 | 18400 | 19424 |
Clock application | 14404 | 417 | 1000 | 15821 | 1024 | 0 | 0 | 18876 | 19900 |
Clock Object application | 14404 | 417 | 1024 | 15845 | 1024 | 0 | 0 | 18908 | 19932 |
Swi application | 10424 | 369 | 768 | 11561 | 1024 | 0 | 0 | 18492 | 19516 |
Swi Object application | 10424 | 373 | 808 | 11605 | 1024 | 0 | 0 | 18548 | 19572 |
Task application | 16652 | 457 | 1176 | 18285 | 1024 | 1024 | 0 | 19112 | 21160 |
Task Object application | 16652 | 461 | 1224 | 18337 | 1024 | 1536 | 0 | 19188 | 21748 |
Semaphore application | 18540 | 561 | 1240 | 20341 | 1024 | 1536 | 0 | 19208 | 21768 |
Semaphore Object application | 18540 | 565 | 1256 | 20361 | 1024 | 1536 | 0 | 19228 | 21788 |
Default Configuration | 32192 | 6585 | 1512 | 40289 | 4096 | 2048 | 4096 | 20812 | 31052 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 19476 | 637 | 1328 | 21441 | 1024 | 1536 | 4096 | 19272 | 25928 |
Dynamic Task application | 21060 | 737 | 1336 | 23133 | 1024 | 1536 | 4096 | 19280 | 25936 |
Dynamic Semaphore application | 21584 | 861 | 1320 | 23765 | 1024 | 1536 | 4096 | 19288 | 25944 |