SYS/BIOS sizes for Arm9 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 6540 273 152 6965 1024 0 8 1892 2924
Hwi application 6688 273 176 7137 1024 0 8 1924 2956
Clock application 9428 305 296 10029 1024 0 8 2640 3672
Clock Object application 9428 305 320 10053 1024 0 8 2672 3704
Swi application 7516 289 224 8029 1024 0 8 2016 3048
Swi Object application 7516 293 264 8073 1024 0 8 2072 3104
Task application 11444 341 488 12273 1024 1024 8 2876 4932
Task Object application 11444 345 536 12325 1024 1536 8 2952 5520
Semaphore application 13348 445 552 14345 1024 1536 8 2972 5540
Semaphore Object application 13348 449 560 14357 1024 1536 8 2992 5560
Default Configuration 24436 5641 728 30805 4096 2048 4096 4072 14312

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 13044 533 600 14177 1024 1536 4096 3024 9680
Dynamic Task application 14596 633 608 15837 1024 1536 4096 3032 9688
Dynamic Semaphore application 15112 757 616 16485 1024 1536 4096 3040 9696