Benchmark | Cycles | (1) |
Interrupt latency | 71 | |
Hwi_enable | 2 | |
Hwi_disable | 3 | |
Hwi dispatcher prolog | 78 | |
Hwi dispatcher epilog | 98 | |
Hwi dispatcher | 167 | |
Hardware Interrupt to Blocked Task | 434 | |
Hardware Interrupt to Software Interrupt | 283 | |
Swi_enable | 61 | |
Swi_disable | 18 | |
Post Software Interrupt Again | 34 | |
Post Software Interrupt without Context Switch | 138 | |
Post Software Interrupt with Context Switch | 251 | |
Create a New Task without Context Switch | 2347 | |
Set a Task Priority without a Context Switch | 240 | |
Task_yield | 245 | |
Post Semaphore, No Waiting Task | 55 | |
Post Semaphore No Task Switch | 203 | |
Post Semaphore with Task Switch | 301 | |
Pend on Semaphore, No Context Switch | 76 | |
Pend on Semaphore with Task Switch | 301 | |
Clock_getTicks | 52 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --code_model=small --data_model=small --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.