Benchmark | Cycles | (1) |
Interrupt latency | 97 | |
Hwi_enable | 2 | |
Hwi_disable | 3 | |
Hwi dispatcher prolog | 108 | |
Hwi dispatcher epilog | 127 | |
Hwi dispatcher | 223 | |
Hardware Interrupt to Blocked Task | 561 | |
Hardware Interrupt to Software Interrupt | 372 | |
Swi_enable | 69 | |
Swi_disable | 22 | |
Post Software Interrupt Again | 39 | |
Post Software Interrupt without Context Switch | 181 | |
Post Software Interrupt with Context Switch | 345 | |
Create a New Task without Context Switch | 3618 | |
Set a Task Priority without a Context Switch | 315 | |
Task_yield | 307 | |
Post Semaphore, No Waiting Task | 69 | |
Post Semaphore No Task Switch | 255 | |
Post Semaphore with Task Switch | 383 | |
Pend on Semaphore, No Context Switch | 99 | |
Pend on Semaphore with Task Switch | 387 | |
Clock_getTicks | 61 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.