Benchmark | Cycles | (1) |
Interrupt latency | 127 | |
Hwi_enable | 1 | |
Hwi_disable | 1 | |
Hwi dispatcher prolog | 142 | |
Hwi dispatcher epilog | 221 | |
Hwi dispatcher | 360 | |
Hardware Interrupt to Blocked Task | 530 | |
Hardware Interrupt to Software Interrupt | 342 | |
Swi_enable | 62 | |
Swi_disable | 13 | |
Post Software Interrupt Again | 45 | |
Post Software Interrupt without Context Switch | 92 | |
Post Software Interrupt with Context Switch | 155 | |
Create a New Task without Context Switch | 1629 | |
Set a Task Priority without a Context Switch | 207 | |
Task_yield | 189 | |
Post Semaphore, No Waiting Task | 55 | |
Post Semaphore No Task Switch | 178 | |
Post Semaphore with Task Switch | 244 | |
Pend on Semaphore, No Context Switchi | 53 | |
Pend on Semaphore with Task Switch | 213 | |
Clock_getTicks | 13 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-mv=tesla --abi=eabi -mi10 -mo -pdr -pden -pds=238 -pds=880 -pds1110 --embed_inline_assembly --program_level_compile -o3".
Timings were obtained using the flat memory model OMAP4 Tesla Megamodule Functional Simulator