DSP/BIOS sizes for MSP430X (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 2944 870 224 4038 512 0 0 528 1040
Hwi application 3136 874 258 4268 512 0 0 550 1062
Clock application 5708 950 618 7276 512 0 0 838 1350
Clock Object application 5708 950 648 7306 512 0 0 868 1380
Swi application 4066 918 352 5336 512 0 0 626 1138
Swi Object application 4066 922 398 5386 512 0 0 672 1184
Task application 7452 972 842 9266 512 1024 0 1044 2580
Task Object application 7452 976 908 9336 512 1536 0 1110 3158
Semaphore application 8336 982 932 10250 512 1536 0 1128 3176
Semaphore Object application 8336 986 950 10272 512 1536 0 1146 3194
Default Configuration 20304 6702 1112 28118 4096 512 4096 2706 11410

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 9420 1064 998 11482 512 1536 4096 1188 7332
Dynamic Task application 11004 1202 1012 13218 512 1536 4096 1196 7340
Dynamic Semaphore application 11376 1254 1026 13656 512 1536 4096 1204 7348