DSP/BIOS sizes for M3 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4976 297 464 5737 1024 0 8 968 2000
Hwi application 5068 297 488 5853 1024 0 8 1000 2032
Clock application 6796 361 768 7925 1024 0 8 1428 2460
Clock Object application 6796 361 800 7957 1024 0 8 1460 2492
Swi application 5662 317 544 6523 1024 0 8 1092 2124
Swi Object application 5662 321 576 6559 1024 0 8 1148 2180
Task application 8096 397 952 9445 1024 1024 8 1664 3720
Task Object application 8096 401 1000 9497 1024 1536 8 1740 4308
Semaphore application 8778 409 1016 10203 1024 1536 8 1760 4328
Semaphore Object application 8778 413 1032 10223 1024 1536 8 1780 4348
Default Configuration 16530 5997 1184 23711 4096 2048 4096 3788 14028

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 8594 497 1072 10163 1024 1536 4096 1812 8468
Dynamic Task application 9708 621 1080 11409 1024 1536 4096 1820 8476
Dynamic Semaphore application 10004 689 1088 11781 1024 1536 4096 1828 8484