DSP/BIOS sizes for C64P (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 9248 878 116 10242 1024 0 8 316 1348
Hwi application 10208 990 136 11334 1024 0 8 340 1372
Clock application 17472 1058 444 18974 1024 0 8 796 1828
Clock Object application 17472 1056 476 19004 1024 0 8 828 1860
Swi application 11616 1010 244 12870 1024 0 8 440 1472
Swi Object application 11616 1014 288 12918 1024 0 8 492 1524
Task application 20192 1094 680 21966 1024 1024 8 1036 3092
Task Object application 20192 1098 732 22022 1024 1536 8 1116 3684
Semaphore application 21472 1106 748 23326 1024 1536 8 1140 3708
Semaphore Object application 21472 1110 764 23346 1024 1536 8 1164 3732
Default Configuration 42240 6702 936 49878 4096 2048 4096 3268 13508

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 22080 1250 816 24146 1024 1536 4096 1212 7868
Dynamic Task application 24608 1410 816 26834 1024 1536 4096 1212 7868
Dynamic Semaphore application 25216 1478 828 27522 1024 1536 4096 1228 7884