DSP/BIOS sizes for C2000 (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4088 1666 806 6560 4 0 0 1300 1304
Hwi application 4696 1672 858 7226 4 0 0 1300 1304
Clock application 7310 1720 1300 10330 4 0 0 1820 1824
Clock Object application 7310 1720 1332 10362 4 0 0 1820 1824
Swi application 5310 1684 956 7950 4 0 0 1428 1432
Swi Object application 5310 1688 1004 8002 4 0 0 1428 1432
Task application 8700 1750 1538 11988 4 1024 0 2076 3104
Task Object application 8700 1754 1610 12064 4 1536 0 2204 3744
Semaphore application 9190 1762 1636 12588 4 1536 0 2204 3744
Semaphore Object application 9190 1766 1656 12612 4 1536 0 2204 3744
Default Configuration 22038 11540 1702 35280 4 512 8198 5228 13942

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 10196 1820 1706 13722 4 1536 4102 2204 7846
Dynamic Task application 11684 2012 1720 15416 4 1536 4102 2332 7974
Dynamic Semaphore application 11970 2076 1734 15780 4 1536 4102 2332 7974