Benchmark | Cycles | (1) |
Interrupt latency | 108 | |
Hwi_enable | 15 | |
Hwi_disable | 16 | |
Hwi dispatcher prolog | 107 | |
Hwi dispatcher epilog | 111 | |
Hwi dispatcher | 209 | |
Hardware Interrupt to Blocked Task | 614 | |
Hardware Interrupt to Software Interrupt | 375 | |
Swi_enable | 106 | |
Swi_disable | 18 | |
Post Software Interrupt Again | 68 | |
Post Software Interrupt without Context Switch | 208 | |
Post Software Interrupt with Context Switch | 338 | |
Create a New Task without Context Switch | 2818 | |
Set a Task Priority without a Context Switch | 340 | |
Task_yield | 341 | |
Post Semaphore, No Waiting Task | 101 | |
Post Semaphore No Task Switch | 327 | |
Post Semaphore with Task Switch | 445 | |
Pend on Semaphore, No Context Switch | 113 | |
Pend on Semaphore with Task Switch | 458 | |
Clock_getTicks | 86 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --code_model=small --data_model=small --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.