Benchmark | Cycles | (1) |
Interrupt latency | 138 | |
Hwi_enable | 17 | |
Hwi_disable | 18 | |
Hwi dispatcher prolog | 143 | |
Hwi dispatcher epilog | 143 | |
Hwi dispatcher | 274 | |
Hardware Interrupt to Blocked Task | 794 | |
Hardware Interrupt to Software Interrupt | 486 | |
Swi_enable | 120 | |
Swi_disable | 22 | |
Post Software Interrupt Again | 82 | |
Post Software Interrupt without Context Switch | 266 | |
Post Software Interrupt with Context Switch | 463 | |
Create a New Task without Context Switch | 4186 | |
Set a Task Priority without a Context Switch | 424 | |
Task_yield | 425 | |
Post Semaphore, No Waiting Task | 130 | |
Post Semaphore No Task Switch | 415 | |
Post Semaphore with Task Switch | 564 | |
Pend on Semaphore, No Context Switch | 143 | |
Pend on Semaphore with Task Switch | 602 | |
Clock_getTicks | 112 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.