Benchmark | Cycles | (1) |
Interrupt latency | 125 | |
Hwi_enable | 15 | |
Hwi_disable | 16 | |
Hwi dispatcher prolog | 123 | |
Hwi dispatcher epilog | 115 | |
Hwi dispatcher | 229 | |
Hardware Interrupt to Blocked Task | 647 | |
Hardware Interrupt to Software Interrupt | 403 | |
Swi_enable | 106 | |
Swi_disable | 18 | |
Post Software Interrupt Again | 72 | |
Post Software Interrupt without Context Switch | 230 | |
Post Software Interrupt with Context Switch | 370 | |
Create a New Task without Context Switch | 2997 | |
Set a Task Priority without a Context Switch | 364 | |
Task_yield | 343 | |
Post Semaphore, No Waiting Task | 108 | |
Post Semaphore No Task Switch | 342 | |
Post Semaphore with Task Switch | 461 | |
Pend on Semaphore, No Context Switch | 123 | |
Pend on Semaphore with Task Switch | 481 | |
Clock_getTicks | 93 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmsp --program_level_compile -o3".
Timings were obtained using the expMSP4305438 board.