Benchmark | Cycles | (1) |
Interrupt latency | 170 | (2) |
Hwi_enable | 19 | |
Hwi_disable | 18 | |
Hwi dispatcher prolog | 228 | |
Hwi dispatcher epilog | 174 | |
Hwi dispatcher | 396 | |
Hardware Interrupt to Blocked Task | 750 | |
Hardware Interrupt to Software Interrupt | 526 | |
Swi_enable | 151 | |
Swi_disable | 16 | |
Post Software Interrupt Again | 62 | |
Post Software Interrupt without Context Switch | 206 | |
Post Software Interrupt with Context Switch | 351 | |
Create a New Task without Context Switch | 3402 | |
Set a Task Priority without a Context Switch | 395 | |
Task_yield | 339 | |
Post Semaphore, No Waiting Task | 92 | |
Post Semaphore No Task Switch | 333 | |
Post Semaphore with Task Switch | 419 | |
Pend on Semaphore, No Context Switchi | 89 | |
Pend on Semaphore with Task Switch | 417 | |
Clock_getTicks | 14 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-v28 -DLARGE_MODEL=1 -ml -mo --program_level_compile -o3".
Timings were obtained using the ezdsp28335 development board.
(2) The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.