ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 9184 | 1870 | 132 | 11186 | 1024 | 0 | 8 | 308 | 1340 |
Hwi application | 10144 | 1982 | 128 | 12254 | 1024 | 0 | 8 | 332 | 1364 |
Clock application | 17472 | 2050 | 676 | 20198 | 1024 | 0 | 8 | 1068 | 2100 |
Clock Object application | 17472 | 2050 | 704 | 20226 | 1024 | 0 | 8 | 1100 | 2132 |
Swi application | 11424 | 2002 | 252 | 13678 | 1024 | 0 | 8 | 436 | 1468 |
Swi Object application | 11424 | 2006 | 308 | 13738 | 1024 | 0 | 8 | 488 | 1520 |
Task application | 20096 | 2086 | 864 | 23046 | 1024 | 1024 | 8 | 1308 | 3364 |
Task Object application | 20096 | 2090 | 912 | 23098 | 1024 | 1536 | 8 | 1388 | 3956 |
Semaphore application | 21248 | 2098 | 952 | 24298 | 1024 | 1536 | 8 | 1412 | 3980 |
Semaphore Object application | 21248 | 2102 | 956 | 24306 | 1024 | 1536 | 8 | 1436 | 4004 |
Default Configuration | 41664 | 7702 | 1172 | 50538 | 4096 | 2048 | 4096 | 3544 | 13784 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 21952 | 2242 | 1016 | 25210 | 1024 | 1536 | 4096 | 1472 | 8128 |
Dynamic Task application | 24448 | 2402 | 1004 | 27854 | 1024 | 1536 | 4096 | 1484 | 8140 |
Dynamic Semaphore application | 25056 | 2470 | 1032 | 28558 | 1024 | 1536 | 4096 | 1488 | 8144 |