ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Kernel Only | 14744 | 321 | 704 | 15769 | 1024 | 0 | 8 | 18324 | 19356 |
Hwi application | 14892 | 321 | 720 | 15933 | 1024 | 0 | 8 | 18360 | 19392 |
Clock application | 19480 | 381 | 1008 | 20869 | 1024 | 0 | 8 | 18840 | 19872 |
Clock Object application | 19480 | 381 | 1040 | 20901 | 1024 | 0 | 8 | 18872 | 19904 |
Swi application | 15796 | 341 | 776 | 16913 | 1024 | 0 | 8 | 18452 | 19484 |
Swi Object application | 15796 | 345 | 816 | 16957 | 1024 | 0 | 8 | 18508 | 19540 |
Task application | 21476 | 421 | 1192 | 23089 | 1024 | 1024 | 8 | 19076 | 21132 |
Task Object application | 21476 | 425 | 1240 | 23141 | 1024 | 1536 | 8 | 19152 | 21720 |
Semaphore application | 22392 | 433 | 1256 | 24081 | 1024 | 1536 | 8 | 19172 | 21740 |
Semaphore Object application | 22392 | 437 | 1264 | 24093 | 1024 | 1536 | 8 | 19192 | 21760 |
Default Configuration | 35200 | 6085 | 1472 | 42757 | 4096 | 2048 | 4096 | 21272 | 31512 |
ROM | RAM | ||||||||
Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
Dynamic Memory application | 22116 | 521 | 1336 | 23973 | 1024 | 1536 | 4096 | 19224 | 25880 |
Dynamic Task application | 23928 | 645 | 1320 | 25893 | 1024 | 1536 | 4096 | 19232 | 25888 |
Dynamic Semaphore application | 24384 | 713 | 1328 | 26425 | 1024 | 1536 | 4096 | 19240 | 25896 |