DSP/BIOS sizes for MSP430X_small (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 1442 370 146 1958 512 0 0 282 794
Hwi application 1544 504 166 2214 512 0 0 294 806
Clock application 3112 564 436 4112 512 0 0 520 1032
Clock Object application 3112 564 458 4134 512 0 0 542 1054
Swi application 2190 542 224 2956 512 0 0 340 852
Swi Object application 2204 544 252 3000 512 0 0 368 880
Task application 4366 570 572 5508 512 1024 0 644 2180
Task Object application 4368 572 610 5550 512 1536 0 682 2730
Semaphore application 4932 574 626 6132 512 1536 0 694 2742
Semaphore Object application 4932 576 638 6146 512 1536 0 706 2754
Default Configuration 9206 5534 652 15392 4096 512 4096 2134 10838

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 5614 606 666 6886 512 1536 4096 730 6874
Dynamic Task application 6564 682 674 7920 512 1536 4096 734 6878
Dynamic Semaphore application 6856 716 682 8254 512 1536 4096 738 6882