DSP/BIOS sizes for MSP430X (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 1636 408 224 2268 512 0 0 528 1040
Hwi application 1770 544 258 2572 512 0 0 550 1062
Clock application 3586 618 658 4862 512 0 0 884 1396
Clock Object application 3586 618 688 4892 512 0 0 914 1426
Swi application 2498 586 352 3436 512 0 0 626 1138
Swi Object application 2512 590 398 3500 512 0 0 672 1184
Task application 5084 628 882 6594 512 1024 0 1090 2626
Task Object application 5086 632 948 6666 512 1536 0 1156 3204
Semaphore application 5758 636 972 7366 512 1536 0 1174 3222
Semaphore Object application 5758 640 990 7388 512 1536 0 1192 3240
Default Configuration 10864 5734 1094 17692 4096 512 4096 2694 11398

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 6722 690 1038 8450 512 1536 4096 1234 7378
Dynamic Task application 7836 792 1052 9680 512 1536 4096 1242 7386
Dynamic Semaphore application 8186 844 1066 10096 512 1536 4096 1250 7394