DSP/BIOS sizes for MSP430 (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 1478 370 146 1994 512 0 0 282 794
Hwi application 1596 504 166 2266 512 0 0 294 806
Clock application 3332 564 436 4332 512 0 0 520 1032
Clock Object application 3332 564 458 4354 512 0 0 542 1054
Swi application 2344 542 224 3110 512 0 0 340 852
Swi Object application 2358 544 252 3154 512 0 0 368 880
Task application 4662 570 572 5804 512 1024 0 644 2180
Task Object application 4664 572 610 5846 512 1536 0 682 2730
Semaphore application 5236 574 626 6436 512 1536 0 694 2742
Semaphore Object application 5236 576 638 6450 512 1536 0 706 2754
Default Configuration 9574 5534 652 15760 4096 512 4096 2134 10838

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 5948 606 666 7220 512 1536 4096 730 6874
Dynamic Task application 6934 682 674 8290 512 1536 4096 734 6878
Dynamic Semaphore application 7232 716 682 8630 512 1536 4096 738 6882