DSP/BIOS sizes for M3 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4076 168 464 4708 1024 0 8 968 2000
Hwi application 4134 168 488 4790 1024 0 8 1000 2032
Clock application 5768 208 768 6744 1024 0 8 1412 2444
Clock Object application 5768 208 800 6776 1024 0 8 1444 2476
Swi application 4742 204 544 5490 1024 0 8 1092 2124
Swi Object application 4758 208 576 5542 1024 0 8 1148 2180
Task application 6912 244 952 8108 1024 1024 8 1648 3704
Task Object application 6912 248 1000 8160 1024 1536 8 1724 4292
Semaphore application 7332 252 1008 8592 1024 1536 8 1744 4312
Semaphore Object application 7316 256 1024 8596 1024 1536 8 1764 4332
Default Configuration 11708 5340 1168 18216 4096 2048 4096 3772 14012

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 7052 300 1064 8416 1024 1536 4096 1796 8452
Dynamic Task application 7952 388 1072 9412 1024 1536 4096 1804 8460
Dynamic Semaphore application 8216 456 1080 9752 1024 1536 4096 1812 8468