DSP/BIOS sizes for C66 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 8992 2876 112 11980 1024 0 8 304 1336
Hwi application 9952 2876 132 12960 1024 0 8 328 1360
Clock application 15744 2908 652 19304 1024 0 8 1048 2080
Clock Object application 15744 2908 676 19328 1024 0 8 1080 2112
Swi application 11040 2896 216 14152 1024 0 8 432 1464
Swi Object application 11040 2900 256 14196 1024 0 8 484 1516
Task application 18432 2920 860 22212 1024 1024 8 1288 3344
Task Object application 18432 2924 896 22252 1024 1536 8 1368 3936
Semaphore application 19456 2928 928 23312 1024 1536 8 1392 3960
Semaphore Object application 19456 2932 928 23316 1024 1536 8 1416 3984
Default Configuration 29504 7709 1148 38361 4096 2048 4096 3524 13764

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 20064 3032 996 24092 1024 1536 4096 1452 8108
Dynamic Task application 22624 3160 984 26768 1024 1536 4096 1464 8120
Dynamic Semaphore application 23072 3224 1008 27304 1024 1536 4096 1468 8124