DSP/BIOS sizes for C64T (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 8832 1752 112 10696 1024 0 8 304 1336
Hwi application 9664 1752 132 11548 1024 0 8 328 1360
Clock application 16320 1808 456 18584 1024 0 8 764 1796
Clock Object application 16320 1808 484 18612 1024 0 8 796 1828
Swi application 10688 1760 228 12676 1024 0 8 428 1460
Swi Object application 10688 1764 272 12724 1024 0 8 484 1516
Task application 18848 1836 684 21368 1024 1024 8 1004 3060
Task Object application 18848 1840 720 21408 1024 1536 8 1084 3652
Semaphore application 20000 1844 752 22596 1024 1536 8 1108 3676
Semaphore Object application 20000 1848 772 22620 1024 1536 8 1132 3700
Default Configuration 29664 6644 924 37232 4096 2048 4096 3232 13472

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 20768 1932 816 23516 1024 1536 4096 1180 7836
Dynamic Task application 23104 2052 828 25984 1024 1536 4096 1180 7836
Dynamic Semaphore application 23808 2124 836 26768 1024 1536 4096 1196 7852