DSP/BIOS sizes for C64P (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 7712 1394 564 9670 1024 0 0 696 1720
Hwi application 8640 1392 628 10660 1024 0 0 732 1756
Clock application 14720 1428 1212 17360 1024 0 0 1192 2216
Clock Object application 14720 1428 1244 17392 1024 0 0 1224 2248
Swi application 9792 1402 764 11958 1024 0 0 832 1856
Swi Object application 9792 1402 836 12030 1024 0 0 892 1916
Task application 17184 1426 1492 20102 1024 1024 0 1436 3484
Task Object application 17184 1426 1588 20198 1024 1536 0 1520 4080
Semaphore application 18208 1428 1636 21272 1024 1536 0 1548 4108
Semaphore Object application 18208 1428 1676 21312 1024 1536 0 1576 4136
Default Configuration 29472 6768 1740 37980 4096 2048 4096 3144 13384

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 20032 1478 1732 23242 1024 1536 4096 1624 8280
Dynamic Task application 22304 1600 1748 25652 1024 1536 4096 1632 8288
Dynamic Semaphore application 22944 1668 1764 26376 1024 1536 4096 1640 8296