DSP/BIOS sizes for C2000 (COFF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 2466 1428 806 4700 4 0 0 1300 1304
Hwi application 3796 1546 858 6200 4 0 0 1300 1304
Clock application 6016 1584 1288 8888 4 0 0 1812 1816
Clock Object application 6016 1584 1320 8920 4 0 0 1812 1816
Swi application 4386 1556 956 6898 4 0 0 1428 1432
Swi Object application 4398 1560 1004 6962 4 0 0 1428 1432
Task application 7242 1594 1526 10362 4 1024 0 2068 3096
Task Object application 7242 1598 1598 10438 4 1536 0 2196 3736
Semaphore application 7714 1602 1624 10940 4 1536 0 2196 3736
Semaphore Object application 7714 1606 1644 10964 4 1536 0 2196 3736
Default Configuration 14726 10820 1690 27236 4 512 8198 5220 13934

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 8566 1630 1694 11890 4 1536 4102 2196 7838
Dynamic Task application 9622 1782 1708 13112 4 1536 4102 2196 7838
Dynamic Semaphore application 9878 1846 1722 13446 4 1536 4102 2196 7838