DSP/BIOS sizes for Arm9 (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 10812 160 160 11132 1024 0 8 18024 19056
Hwi application 10876 160 192 11228 1024 0 8 18076 19108
Clock application 15256 196 568 16020 1024 0 8 18652 19684
Clock Object application 15256 196 600 16052 1024 0 8 18684 19716
Swi application 11716 196 248 12160 1024 0 8 18168 19200
Swi Object application 11740 200 288 12228 1024 0 8 18224 19256
Task application 16964 232 744 17940 1024 1024 8 18888 20944
Task Object application 16964 236 800 18000 1024 1536 8 18964 21532
Semaphore application 17504 240 808 18552 1024 1536 8 18984 21552
Semaphore Object application 17500 244 824 18568 1024 1536 8 19004 21572
Default Configuration 24228 5320 944 30492 4096 2048 4096 20940 31180

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 17156 288 888 18332 1024 1536 4096 19036 25692
Dynamic Task application 18608 376 872 19856 1024 1536 4096 19044 25700
Dynamic Semaphore application 18896 444 880 20220 1024 1536 4096 19052 25708