DSP/BIOS sizes for A8F (ELF)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 11392 160 704 12256 1024 0 8 18324 19356
Hwi application 11452 160 728 12340 1024 0 8 18360 19392
Clock application 15492 196 1008 16696 1024 0 8 18816 19848
Clock Object application 15492 196 1032 16720 1024 0 8 18848 19880
Swi application 12344 196 784 13324 1024 0 8 18452 19484
Swi Object application 12368 200 824 13392 1024 0 8 18508 19540
Task application 17412 236 1184 18832 1024 1024 8 19052 21108
Task Object application 17412 240 1232 18884 1024 1536 8 19128 21696
Semaphore application 17964 244 1248 19456 1024 1536 8 19148 21716
Semaphore Object application 17960 248 1256 19464 1024 1536 8 19168 21736
Default Configuration 25192 5392 1456 32040 4096 2048 4096 21248 31488

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 17660 292 1320 19272 1024 1536 4096 19200 25856
Dynamic Task application 19016 380 1304 20700 1024 1536 4096 19208 25864
Dynamic Semaphore application 19552 448 1312 21312 1024 1536 4096 19216 25872