1 /*
2 * Copyright (c) 2011, Texas Instruments Incorporated
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 * */
32 /*
33 * ======== Timer.xdc ========
34 *
35 *
36 */
37
38 package ti.sysbios.timers.timer64;
39
40 import xdc.rov.ViewInfo;
41
42 import xdc.runtime.Assert;
43 import xdc.runtime.Error;
44 import xdc.runtime.Types;
45 import ti.sysbios.interfaces.ITimer;
46 import ti.sysbios.hal.Hwi;
47
48 /*!
49 * ======== Timer ========
50 * Timer Peripheral Manager.
51 *
52 * This Timer module manages the timer64 peripheral available on many devices.
53 * It is supported on the ARM and c64x+ DSP targets. This module supports the
54 * timer in '32-bit chained' and '32-bit unchained' mode. In the
55 * '32-bit unchained' mode, specify the lower or upper half to be use.
56 * The physical timer being used will be taken out of reset, only when
57 * its specified to be the master.
58 *
59 * For shared timers (timers that are shared by all cores on a homogeneous
60 * multicore device like C6742), each core can create the timer but only
61 * one core will initialize the timer and take it out of reset. The core
62 * that does the initialization is specified in the .cfg file. Core 0
63 * is the default for all shared timers.
64 *
65 * Note: Creating a timer with 'Timer.ANY' specified as the id will not
66 * return a shared timer on a homogeneous multicore device. To use
67 * a shared timer, specify the timer id explicitly when creating it.
68 * On these devices Timer.ANY specifies the local timer id. This
69 * allows a single image to run on multiple cores since each core
70 * will program a different local timer.
71 *
72 * The following sample .cfg code sets core 1 to initialize a shared timer
73 * with id 4.
74 *
75 * @p(code) 76 * var Timer = xdc.useModule('ti.sysbios.timers.timer64.Timer');
77 *
78 * // sets core 1 to init and release Timer 4.
79 * Timer.timerSettings[4].ownerCoreId = 1;
80 * @p 81 *
82 * The following sample .cfg code sets core 0 to initialize a shared timer
83 * with id 4. It also configures the Clock module to use this timer.
84 * This allows multiple cores to share timer 4 for the Clock module's
85 * interrupt source.
86 *
87 * @p(code) 88 * // sets core 0 to init and release Timer 4.
89 * var Timer = xdc.useModule('ti.sysbios.timers.timer64.Timer');
90 * Timer.timerSettings[4].ownerCoreId = 0;
91 *
92 * var Clock = xdc.useModule('ti.sysbios.knl.Clock');
93 * Clock.timerId = 4;
94 * @p 95 *
96 * @p(html) 97 * <h3> Calling Context </h3>
98 * <table border="1" cellpadding="3">
99 * <colgroup span="1"></colgroup> <colgroup span="5" align="center">
100 * </colgroup>
101 *
102 * <tr><th> Function </th><th> Hwi </th><th> Swi </th>
103 * <th> Task </th><th> Main </th><th> Startup </th></tr>
104 * <!-- -->
105 * <tr><td> {@link #getNumTimers} </td><td> Y </td>
106 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
107 * <tr><td> {@link #getStatus} </td><td> Y </td>
108 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
109 * <tr><td> {@link #Params_init} </td><td> Y </td>
110 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
111 * <tr><td> {@link #construct} </td><td> Y </td>
112 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
113 * <tr><td> {@link #create} </td><td> N </td>
114 * <td> N </td><td> Y </td><td> Y </td><td> N </td></tr>
115 * <tr><td> {@link #delete} </td><td> N </td>
116 * <td> N </td><td> Y </td><td> Y </td><td> N </td></tr>
117 * <tr><td> {@link #destruct} </td><td> Y </td>
118 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
119 * <tr><td> {@link #getCount} </td><td> Y </td>
120 * <td> Y </td><td> Y </td><td> N </td><td> N </td></tr>
121 * <tr><td> {@link #getFreq} </td><td> Y </td>
122 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
123 * <tr><td> {@link #getFunc} </td><td> Y </td>
124 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
125 * <tr><td> {@link #getPeriod} </td><td> Y </td>
126 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
127 * <tr><td> {@link #reconfig} </td><td> Y </td>
128 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
129 * <tr><td> {@link #setFunc} </td><td> Y </td>
130 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
131 * <tr><td> {@link #setPeriod} </td><td> Y </td>
132 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
133 * <tr><td> {@link #setPeriodMicroSecs} </td><td> Y </td>
134 * <td> Y </td><td> Y </td><td> Y </td><td> N </td></tr>
135 * <tr><td> {@link #start} </td><td> Y </td>
136 * <td> Y </td><td> Y </td><td> N </td><td> N </td></tr>
137 * <tr><td> {@link #stop} </td><td> Y </td>
138 * <td> Y </td><td> Y </td><td> N </td><td> N </td></tr>
139 * <tr><td colspan="6"> Definitions: <br />
140 * <ul>
141 * <li> <b>Hwi</b>: API is callable from a Hwi thread. </li>
142 * <li> <b>Swi</b>: API is callable from a Swi thread. </li>
143 * <li> <b>Task</b>: API is callable from a Task thread. </li>
144 * <li> <b>Main</b>: API is callable during any of these phases: </li>
145 * <ul>
146 * <li> In your module startup after this module is started
147 * (e.g. Timer_Module_startupDone() returns TRUE). </li>
148 * <li> During xdc.runtime.Startup.lastFxns. </li>
149 * <li> During main().</li>
150 * <li> During BIOS.startupFxns.</li>
151 * </ul>
152 * <li> <b>Startup</b>: API is callable during any of these phases:</li>
153 * <ul>
154 * <li> During xdc.runtime.Startup.firstFxns.</li>
155 * <li> In your module startup before this module is started
156 * (e.g. Timer_Module_startupDone() returns FALSE).</li>
157 * </ul>
158 * </ul>
159 * </td></tr>
160 *
161 * </table>
162 * @p 163 *
164 * @p(html) 165 * <h3> Timer Mapping Tables </h3>
166 * <p>
167 * The Timer module allows the user to use and configure the various timers
168 * that exist on a particular device. This is achieved by specifying a timer
169 * ID when calling {@link ti.sysbios.hal.Timer#Timer_create}.
170 * However, the timer ID
171 * specified may not always map to that timer; for example, specifying an ID
172 * value of 1 does not necessarily mean that this will map to "GPTimer1".
173 * These tables are provided to show which timers map to which timer IDs.
174 * </p>
175 * {@link ./doc-files/TimerTables.html Timer Mapping Tables}
176 * @p 177 *
178 */
179 @InstanceFinalize /* To cleanup */
180 @InstanceInitError /* To report unavailability of timer */
181 @ModuleStartup /* to configure static timers */
182
183 module Timer inherits ti.sysbios.interfaces.ITimer
184 {
185 /*! In 32-bit modes, used to specify which half of Timer to use */
186 enum Half {
187 Half_LOWER,
188 Half_UPPER,
189 Half_DEFAULT
190 };
191
192 /*!
193 * The different modes of the Timer. These values match the TIMMODE
194 * bit fields of the Timer Global Control Register.
195 */
196 enum Mode {
197 Mode_64BITGPTIMER = 0,
198 Mode_UNCHAINED = 1,
199 Mode_WATCHDOG = 2,
200 Mode_CHAINED = 3
201 };
202
203 /*! Max value of Timer period for PeriodType_COUNTS*/
204 const UInt MAX_PERIOD = 0xffffffff;
205
206 /*! Timer Control Register struct. */
207 struct Control {
208 Bits8 tien; /*! 0=Clock not gated by TINP; 1=Clock gated */
209 Bits8 invout; /*! 0=Uninverted TSTAT drives TOUT; 1=Inverted TSTAT */
210 Bits8 invin; /*! 0=Uninverted TINP drives Timer; 1=Inverted TINP */
211 UInt8 pwid; /*! TSTATx goes inactive after pwid cycles (CP=0) */
212 Bits8 cp; /*! 0=pulse mode; 1=clock mode */
213 };
214
215 /*! Timer Emulation Management Register struct. */
216 struct EmuMgt {
217 Bool free; /*! 0=suspend for emu halt; 1=don't suspend */
218 Bool soft; /*! 0=stop immediately; 1=stop when count==period */
219 };
220
221 /*! Timer GPIO interrupt control and enable Management Register struct. */
222 struct GpioIntEn {
223 Bits8 gpint12_eni; /*! 0=source by timer; 1=input to source event */
224 Bits8 gpint12_eno; /*! 0=source by timer; 1=output to source event */
225 Bits8 gpint12_invi; /*! 0=don't invert invput; 1=invert input */
226 Bits8 gpint12_invo; /*! 0=don't invert output; 1=invert output */
227 Bits8 gpint34_eni; /*! 0=source by timer; 1=input to source event */
228 Bits8 gpint34_eno; /*! 0=source by timer; 1=output to source event */
229 Bits8 gpint34_invi; /*! 0=don't invert invput; 1=invert input */
230 Bits8 gpint34_invo; /*! 0=don't invert output; 1=invert output */
231 Bits8 gpio_eni12; /*! 0=TINP12 as timer input; 1=TINP12 as GPIO */
232 Bits8 gpio_eno12; /*! 0=TOUTP12 as timer output; 1=TOUTP12 as GPIO */
233 Bits8 gpio_eni34; /*! 0=TINP34 as timer input; 1=TINP34 as GPIO */
234 Bits8 gpio_eno34; /*! 0=TOUTP34 as timer output; 1=TOUTP12 as GPIO */
235 };
236
237 /*! Timer GPIO Data and Direction Management Register struct. */
238 struct GpioDatDir {
239 Bits8 gpio_dati12; /*! 0=TINP12 is input; 1=TINP12 is output */
240 Bits8 gpio_dato12; /*! 0=TOUTP12 is input; 1=TOUTP12 is output */
241 Bits8 gpio_dati34; /*! 0=TINP34 is input; 1=TINP34 is output */
242 Bits8 gpio_dato34; /*! 0=TOUTP34 is input; 1=TOUTP34 is output */
243 Bits8 gpio_diri12; /*! 0=input as GPIO input; 1=input as GPIO output */
244 Bits8 gpio_diro12; /*! 0=output as GPIO input;1=output as GPIO output */
245 Bits8 gpio_diri34; /*! 0=input as GPIO input; 1=input as GPIO output */
246 Bits8 gpio_diro34; /*! 0=output as GPIO input;1=output as GPIO output */
247 };
248
249 /*! Timer Settings. */
250 struct TimerSetting {
251 Mode mode ; /*! mode to put each Timer into */
252 Bool master; /*! for 'unchained' mode; 1=set mode and reset */
253 UInt16 ownerCoreId; /*! the owner of a shared timer's core id */
254 };
255
256 /*! @_nodoc */
257 @XmlDtd
258 metaonlystruct BasicView {
259 Ptr halTimerHandle;
260 String label;
261 UInt id;
262 String startMode;
263 String runMode;
264 UInt period;
265 String periodType;
266 String half;
267 UInt prescalar;
268 UInt intNum;
269 String tickFxn[];
270 UArg arg;
271 String extFreqLow;
272 String extFreqHigh;
273 String hwiHandle;
274 };
275
276
277 /*! @_nodoc */
278 metaonlystruct ModuleView {
279 String availMask; /* avaliable 32-bit timer halves */
280 String intFrequency[]; /* internal frequency in Hz */
281 }
282
283 /*! @_nodoc */
284 metaonlystruct Device_View {
285 UInt id;
286 Bool inUse;
287 UInt32 intFreq;
288 UInt intNum;
289 UInt eventId;
290 String baseAddress;
291 };
292
293 @Facet
294 metaonlyconfig ViewInfo.Instance rovViewInfo =
295 ViewInfo.create({
296 viewMap: [
297 [
298 'Basic',
299 {
300 type: ViewInfo.INSTANCE,
301 viewInitFxn: 'viewInitBasic',
302 structName: 'BasicView'
303 }
304 ],
305 [
306 'Module',
307 {
308 type: ViewInfo.MODULE,
309 viewInitFxn: 'viewInitModule',
310 structName: 'ModuleView'
311 }
312 ],
313 ]
314 });
315
316 /*!
317 * Assert raised when static created timer is not available
318 */
319 config xdc.runtime.Assert.Id A_notAvailable =
320 {msg: "A_notAvailable: static created timer not available"};
321
322 /*!
323 * Error raised when timer id specified is not supported.
324 */
325 config Error.Id E_invalidTimer = {
326 msg: "E_invalidTimer: Invalid Timer Id %d"
327 };
328
329 /*!
330 * Error raised when timer requested is in use
331 */
332 config Error.Id E_notAvailable = {
333 msg: "E_notAvailable: Timer not available %d"
334 };
335
336 /*!
337 * Error raised when period requested is not supported
338 */
339 config Error.Id E_cannotSupport = {
340 msg: "E_cannotSupport: Timer cannot support requested period %d"
341 };
342
343 /*!======== anyMask ========
344 * Available mask to be used when select = Timer_ANY. Set in xs file.
345 */
346 config Bits32 anyMask;
347
348 /*!
349 * ======== defaultHalf ========
350 * The default 32-bit half of the timer to be used.
351 */
352 config Half defaultHalf = Half_LOWER;
353
354 /*!
355 * ======== timerSettings ========
356 * Global Control configuration for each physical timer.
357 *
358 * mode: Mode_UNCHAINED 32-bit unchained mode.
359 * master: TRUE If TRUE, release Timer from reset.
360 */
361 config TimerSetting timerSettings[] = [];
362
363 /*!
364 * ======== intFreq ========
365 * @_nodoc 366 * Internal frequency for Timer
367 */
368 metaonlyconfig Types.FreqHz intFreq;
369
370 /*!
371 * ======== intFreq ========
372 * Internal frequency for Timers
373 */
374 metaonlyconfig Types.FreqHz intFreqs[];
375
376 instance:
377
378 /*!
379 * ======== controlInit ========
380 * Control configuration. Default is all fields 0 or false except:
381 *
382 * pwid: 1
383 */
384 config Control controlInit = {tien: 0, invout: 0, invin: 0,
385 pwid: 1, cp: 0};
386
387 /*!
388 * ======== emuMgtInit ========
389 * Emulation Management configuration. Default is:
390 *
391 * free: 0
392 * soft: 0
393 */
394 config EmuMgt emuMgtInit = {free: 0, soft: 0};
395
396 /*!
397 * ======== gpioIntEn ========
398 * General Purpose IO interrupt control and enable Management
399 * configuration. The default for all fields is 0.
400 */
401 config GpioIntEn gpioIntEn = {
402 gpint12_eni: 0, gpint12_eno: 0, gpint12_invi: 0, gpint12_invo: 0,
403 gpint34_eni: 0, gpint34_eno: 0, gpint34_invi: 0, gpint34_invo: 0,
404 gpio_eni12: 0, gpio_eno12: 0, gpio_eni34: 0, gpio_eno34: 0};
405
406 /*!
407 * ======== gpioDatDir ========
408 * General Purpose IO data and direction Management configuration
409 * The default is all fields is 0.
410 */
411 config GpioDatDir gpioDatDir = {
412 gpio_dati12: 0, gpio_dato12: 0, gpio_dati34: 0, gpio_dato34: 0,
413 gpio_diri12: 0, gpio_diro12: 0, gpio_diri34: 0, gpio_diro34: 0};
414
415 /*!
416 * ======== half ========
417 * In 32-bit unchained mode, this field is used to specify which half
418 * of the timer to use.
419 */
420 config Half half = Half_DEFAULT;
421
422 /*! Hwi Params for Hwi Object. Default is null. */
423 config Hwi.Params *hwiParams = null;
424
425 /*! Hwi interrupt number to be used by Timer. */
426 config Int intNum = -1;
427
428 /*!
429 * ======== prescalar ========
430 * 32-bit pre-scalar to TIM12 in '32-bit chained' mode.
431 * The default is 0.
432 */
433 config UInt prescalar = 0;
434
435 /*!
436 * ======== reconfig ========
437 * Used to modify static timer instances at runtime.
438 *
439 * @param(timerParams) timer Params
440 * @param(tickFxn) functions that runs when timer expires
441 */
442 @DirectCall
443 Void reconfig(FuncPtr tickFxn, const Params *timerParams, Error.Block *eb);
444
445
446 internal: /* not for client use */
447
448 /*! Device-specific Timer implementation. */
449 proxy TimerSupportProxy inherits ti.sysbios.interfaces.ITimerSupport;
450
451 /*!
452 * ======== staticAvailMask ========
453 * The number of statically available 32-bit timer halves
454 *
455 * This is required for supporting timers that are local to a
456 * particular processor. The module availMask keeps track of
457 * what timers are available at runtime. The two mask are the
458 * same if there is no concept of local timers.
459 */
460 metaonlyconfig Int staticAvailMask;
461
462 /*!
463 * ======== startupNeeded ========
464 * This flag is use to prevent Timer_startup code (includes postInit(),
465 * deviceConfig(), initDevice() to be brought in un-necessarily.
466 */
467 config Bool startupNeeded = false;
468
469 /*!
470 * ======== freqDivisor ========
471 * For some devices, the timer frequency is determined by the CPU
472 * frequency divided by a value. This parameter captures that value
473 * and is used during runtime to re-calculate the timer frequency
474 * when the CPU frequency is changed and Timer_getFreq is called.
475 * For devices with a fix timer frequency, this value is 0.
476 */
477 config UInt freqDivisor = 0;
478
479 /*! Information about timer */
480 struct TimerDevice {
481 UInt intNum;
482 UInt eventId;
483 Ptr baseAddr;
484 };
485
486 /*!
487 * ======== numTimerDevices ========
488 * The number of logical timers on a device.
489 */
490 config Int numTimerDevices;
491
492 /*!
493 * ======== numLocalTimers ========
494 * The number of physical local timers on a device.
495 */
496 config Int numLocalTimers = 0;
497
498 /*!
499 * ======== spinLoop ========
500 * used by trigger function.
501 */
502 Void spinLoop(UInt count);
503
504 /*! Instance state structure */
505 struct Instance_State {
506 Bool staticInst; /* statically created or not */
507 Int id; /* logical timer id. */
508 Half half; /* which half */
509 UInt tcrInit; /* tcr */
510 UInt emumgtInit; /* emu mgt */
511 UInt gpioIntEn; /* GPIO interrupt control */
512 UInt gpioDatDir; /* GPIO data and direction */
513 ITimer.RunMode runMode; /* timer mode */
514 ITimer.StartMode startMode; /* timer mode */
515 UInt period; /* period */
516 ITimer.PeriodType periodType; /* type (microsecs, inst) */
517 UInt prescalar; /* pre-scalar for TIM12 */
518 UInt intNum; /* intr num */
519 UArg arg; /* isrFxn arg */
520 Hwi.FuncPtr tickFxn; /* Timer fxn plugged into Hwi */
521 Types.FreqHz extFreq; /* ext freq */
522 Hwi.Handle hwi; /* hwi inst */
523 }
524
525 /*! Module state structure */
526 struct Module_State {
527 Bits32 availMask; /* avaliable 32-bit timer halves */
528 Types.FreqHz intFreqs[]; /* internal frequency in Hz */
529 TimerSetting gctrl[]; /* global control information */
530 TimerDevice device[]; /* timer device information */
531 Handle handles[]; /* handles based on logical id */
532 }
533 }
534 /*
535 * @(#) ti.sysbios.timers.timer64; 2, 0, 0, 0,307; 2-2-2011 15:07:36; /db/vtree/library/trees/avala/avala-o27x/src/ xlibrary
536 537 */
538